N1092D DCA-M Sampling Oscilloscope (Quad Optical Channels)
High accuracy, low cost sampling oscilloscope designed for testing 25G class optical transmitters. Very low noise provides high sensitivity for NRZ and PAM-4 waveform analysis.
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
High accuracy, low cost sampling oscilloscope designed for testing 25G class optical transmitters. Very low noise provides high sensitivity for NRZ and PAM-4 waveform analysis.
HIGHLIGHTS
- Highest sensitivity with <5 uW noise
- Fastest throughput with high 250 kHz sample rate
- Accurate high data rate analysis with <200 fs jitter
- Smaller footprint due to compact design
- Unfiltered Bandwidth > 40 GHz (option 40A)
- [NEW] Integrated Clock Recovery available (N1092A and N1092B only)
- USB cable (for connection to DCA-X mainframe or user-supplied PC)
- Power cord
- Instrument cover
Extend the Capabilities of Your Product
Want help or have questions?