HIGHLIGHTS

Features and performance characteristics

  • 300 KHz to 9 GHz, 2X8 full-cross bar switch matrix – solid state switch
  • Fast switching speed with an ultra-long cycle life, reduces total cost of test
  • Unmatched isolation minimizes cross talk in high density ATE systems
  • Build-in temperature stability

Functionality

  • Route RF and microwave signals in automated test applications
  • Flexibility to build switch matrix as desired, hence a low-cost solution
     

M9165B 2X8 PXIe switch matrix, 300 KHz to 9 GHz is a full cross-bar switch matrix that provide a switch based multiport VNA solution in the form of PXIe involving larger scale of multi-DUT or multiport measurement such as 5G massive MIMO antenna measurement and others

KeysightCare Logo
Configuration
2X8 full cross-bar
ConnectCheck
2X8 full cross-bar
Form Factor
PXIe
Modular
Frequency
3.1 GHz - 18 GHz
Frequency Range
n/a
Maximum Frequency
9 GHz
Configuration
ConnectCheck
Form Factor
Frequency
Frequency Range
Maximum Frequency
2X8 full cross-bar
2X8 full cross-bar
PXIe
Modular
3.1 GHz - 18 GHz
n/a
9 GHz
Mehr anzeigen
M9165B 2X8 PXIe Switch Matrix

Interested in a M9165B?

Want help or have questions?

Thailand