Können wir Ihnen behilflich sein?
M8132A 640 Gb/s Digital Signal Processor
640 Gb/s Digital Signal Processor
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
Functionality
- Digital Signal Processor (DSP) module with two customers accessible FPGAs
- Four Optical Data Interface (ODI) ports
- PCIe interface
Performance
- Two Xilinx Ultrascale+ VU9P FPGAs with a total of more than 13,000 DSP slices and 5 million logic elements
- Aggregate throughput of 640 Gb/s input + 640 Gb/s output
The M8132A is a powerful digital signal processing module featuring two customers accessible Xilinx Ultrascale+ FPGAs, four optical data interfaces (ODI) running at up to 160 Gb/s in+out each, and a PCIe Gen3 x8 link to the AXIe backplane. In addition, the module provides a trigger input and output, synchronization input and outputs for deterministic latency between compatible digitizers and AWG modules as well as a 10-general purpose I/O pins. The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules.
Interested in a M8132A?
Extend the capabilities for your 640 Gb/s Digital Signal Processor
Featured Resources for M8132A 640 Gb/s Digital Signal Processor
Want help or have questions?