HIGHLIGHTS

Features & Functions

  • Immediate access to test cases to libraries of test routines for specific automotive radar test cases including major standards.
  • Intuitive user interface for test configuration and sequencing
  • Links to all necessary high-frequency instrumentation including calibration information
  • Test results report documents test configuration, measurements made, pass/fail status, margin analysis and waveforms


Ordering information:
 

This software is installed onto your PC or signal analyzer and requires a copy of VSA software 89600.

  • Order KS83200A for basic functionality and hardware connectivity to E8740A solutions
  • KS83RX0A enables receiver testing – signal generation and interference test cases
  • KS83ST0A will offer signal analysis and signal generation test cases for ETSI standards
  • All software options are available with node-locked or transferable license type with 6,12, 24 or 36 months of support

The KS83200A provides immediate access to accelerate your radar module testing workflow. The Keysight KS83200A Automation platform for automotive radar is a suite of standards-compliant routines for testing and validation of radar transmitters and receivers. Its automated routines simplify programming, customization and testing, and timely updates keep it current with the latest standards.

The platform also includes calibration routines that account for the instruments and fixtures in each specific test setup. Minimizing loss and increasing accuracy is especially important when working with mmWave instruments and signals: even the slightest variation can cause erroneous go/no-go results.

Learn more about Automotive Radar Signal Analysis and Generation System

Free Trials

KS83200A Automation Software for Automotive Radar – Basic

  • Preconfigured routines for system calibration and module testing
  • Fast, efficient automation of complex test procedures
  • Timely updates that track evolving standards
  • A library of instrument drivers
Automation Software for E8740A Automotive Radar

Interested in a KS83200A?

Extend the Capabilities for Your Automation Software for Automotive Radar Testing

Want help or have questions?