HD300EMBA Embedded Protocol Analysis Software for HD3
SPI, RS232 / 422 / 485 / UART triggering and decoding for the InfiniiVision HD3 Series oscilloscopes
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
- Achieve accurate and fast solution for triggering on and analyzing I²C, SPI, I²S, and RS232 / 422 / 485 / UART serial buses.
- View multiple bus decode triggers with lister display.
- Perform two-wire, three-wire, and four-wire SPI serial protocol trigger and analysis.
- Time correlate on-screen serial decode with serial data waveforms.
The embedded software package for the Keysight InfiniiVision HD3 Series oscilloscopes enables protocol triggering and decoding for common serial buses used for embedded and mixed-signal designs. Capture any errors on your serial bus with an uncompromised waveform update rate combined with our hardware-based decoding.
Free Trials
Get a 30-day trial license for HD300EMBA.
The HD300EMBA Embedded Protocol Analysis Software option is enabled with a license file on the Keysight HD3 Series oscilloscope.
Interested in the HD300EMBA?
Extend the Capabilities of Your HD300EMBA Embedded Protocol Analysis Software for HD3
Featured Resources
Want help or have questions?