Können wir Ihnen behilflich sein?
DSOX2WAVEGEN Built-in Function Generator Option For InfiniiVision 2000 X-Series Oscilloscopes
WaveGen built-in function generator option for InfiniiVision 2000 X-Series Oscilloscopes
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
The 2000 X-Series offers an integrated 20 MHz function generator with user-definable frequencies, amplitudes, offset, and pulse widths. Ideal for educational or design labs where bench space and budget are at a premium, the integrated function generator provides stimulus output of sine, square, ramp, pulse, DC, and noise waveforms to your device under test. No need to buy a separate function generator when you can get one integrated in your new oscilloscope.
- Turn on WaveGen at any time by ordering the DSOX2WaveGen option and install the license yourself
- The WaveGen can produce the following wave shapes: sine wave, square wave (with variable duty cycle), ramp, pulse (with variable pulse width), DC, and noise
- The WaveGen’s output is routed to a BNC on the front panel of the oscilloscope below the display
- Output levels can range from 20 mVp-p up to 5.0 Vp-p when terminated into high impedance, or 10 mVp-p to 2.5 Vp-p when terminated into 50-Ω
- This WaveGen option works with all InfiniiVision 2000 X-Series 2 channel and 4 channel DSO and MSO models
Free Trials
Get a 30-day trial license for DSOX2WAVEGEN.
The WaveGen Built-in Function Generator option is enabled with a license file on the Keysight InfiniiVision 2000 X-Series oscilloscopes, so there are no setup files to download and install.
Interested in a DSOX2WAVEGEN?
Extend The Capabilities
Featured Resources
Want help or have questions?