HIGHLIGHTS

  • Set up your scope to show CAN, CAN FD, CAN XL, LIN, FlexRay, and SENT protocol decode in less than 30 seconds
  • Support CAN XL protocol trigger and decode of the SIC mode (or slow mode) signal in the arbitration phase as well as the FAST mode signal in the data phase
  • Get access to a rich set of integrated software-based protocol-level triggers
  • Save time and eliminate errors by viewing packets at the protocol level
  • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause

This application (for Infiniium Oscilloscopes) includes a suite of configurable protocol-level trigger conditions specific to CAN, CAN FD, CAN XL, LIN, FlexRay, and SENT. When serial triggering is selected, the application enables software-based triggering. Application supports CAN-dbc symbolic debug.

KeysightCare Logo

Free Trials

Get a 30-day trial license for D9010AUTP.

The D9010AUTP Automotive Protocol Decode/Trigger (CAN, CAN FD, CAN XL, LIN, FlexRay, SENT) software comes pre-installed on Keysight Infiniium oscilloscopes, so there are no files to download and install.

Interested in a D9010AUTP?

Extend the capabilities for your Automotive Protocol Decode/Trigger Software (CAN, CAN FD, CAN XL, LIN, FLEXRAY, SENT)

Featured Resources for D9010AUTP Automotive Protocol Decode/Trigger Software (CAN, LIN, CAN-FD, FlexRay, SENT)

Want help or have questions?

Finland