The Keysight PerfectStorm ONE Fusion includes a 10GE two-port SFP+ appliance (PS10GE2NG).

Highlights

Use the Keysight PerfectStorm ONE to perform security testing for enterprise-scale applications anywhere, anytime. It enables you to maximize your investments in security devices and consolidate your data centers with proof-of-concept (POC) testing. Use it to do the following:
  • Establish a scalable and transportable POC lab for customer evaluations using custom traffic scenarios.
  • Use the unified architecture to support Keysight BreakingPoint and IxLoad applications.
  • Perform software licensing upgrades to enable affordable 4 Gbps performance with easy expansion for future needs of up to 80 Gbps.
  • Achieve high performance levels using the compact form factor and reduced power requirements.
  • Use hardware-based acceleration for Secure Sockets Layer and Internet Protocol security.

Extend the Capabilities of Your Product

Want help or have questions?