IxNetwork, Perpetual Basic Package for AresONE - 930-2201
-
IxNetwork
L2-3 network infrastructure performance testing that scales to business needs
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
IxNetwork Basic package for AresONE; includes IxNetwork Base, RFC2544/2889/3918 QuickTest.
Highlights
- Save capital expenditure in testing — emulate a very large number of routers/switches without using real devices
- Reduce test time — use visual topology-based protocol configuration and comprehensive analytics with drill-down and learned information
- Identify problems in the lab before deployment in the field — realistically mimic realworld conditions with granular traffic generators and stateful AppLibrary
- Understand performance and scaling bottlenecks — rely on unparalleled density, scale, and performance to stress and take down the most powerful networking devices
- Ease of deployment and access — available either as a Windows application or a web-based application that is running on Linux
Extend the Capabilities of Your Product
Want help or have questions?