Achieve phase stability with these 62.9-cm cables when a DUT is connected between cable ends

HIGHLIGHTS

The Keysight 85134F is a 62.9 cm (24.75 in) long1 flexible cable set composed of a 2.4 mm female2 to PSC-3.5 mm female connector and a 2.4 mm female2 to 3.5 mm male connector. Cable frequency range is dc to 26.5 GHz with a return loss greater than or equal to 16 dB. Insertion loss is 0.31 * sqrt (f) + 0.2, where f is frequency in GHz, for the test port connector and 1.8 dB at maximum frequency for the device connector. Phase stability of semi-rigid/flexible cables is specified with a 90 degree bend using a 4 to 3 inch radius. Stability1 of the Keysight 85134F is less than 0.12 dB and phase is 0.13*f+ 0.5°, where f is frequency in GHz.

1 Cable length and stability are supplemental characteristics.

2 Special rugged female connector is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.

Extend the Capabilities of Your Product

Want help or have questions?