HIGHLIGHTS

  • DC to 120 GHz frequency range
  • Matched Adapter, Mismatched adapter, Flush short-male, and Flush short-female are included

The Keysight 85059V is a 1.0 mm verification kit designed for vector network analyzer systems operating over the frequency range of DC to 120 GHz. This includes a set of standards with known characteristics, traceable to primary standards in the Keysight Technologies calibration lab. This verification kit is used to verify the measurement calibration and also to verify that the PNA/PNA-X based millimeter-wave system is operating within its specifications. The 85059V with 85059B 1 mm calibration kit are replacements for the 85059A 1 mm calibration/verification kit.

85059V Verification Kit, 1 mm

Interested in a 85059V?

Featured Resources for 85059V 1 mm Verification Kit

Want help or have questions?

Mexico