Können wir Ihnen behilflich sein?
8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz
Protect against ESD damage while ensuring broadband flatness and excellent square-law response
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
- Frequency Range: 10 MHz to 33 GHz
- Frequency Response: ± 0.25 dB to 14 GHz, ± 0.4 dB to 26.5 GHz, ± 1.25 dB to 33 GHz
- Maximum SWR: 1.2 to 14 GHz, 1.4 to 26.5 GHz, 3.0 to 33 GHz
- Low Level Sensitivity: > 0.5 mV/uW
- Maximum Operating Input Power: 200 mW
- Typical Short-term Maximum Input Power (< 1 minute): 1 W
- Output Polarity: Negative
- Input Connector: 3.5 mm male
The Keysight 8473D is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element. It features extremely flat frequency response over its entire band of operation and very good frequency response stability versus temperature. The Keysight 8473D is also very rugged with high resistance to ESD damage. An optimum square-law load and positive polarity output are available as special options (consult your local Keysight representative).
Keysight offers different types of detectors, click here to learn more about Keysight Detector
Interested in a 8473D?
Featured Resources for 8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz
Want help or have questions?