34952A Multifunction Module
Multifunction Module with 32-bit DIO, 2-ch D/A and Totalizer for 34980A
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Combines 32-bits of digital I/O, a 100 kHz gated totalizer, and two +/- 12V analog outputs in one module.
HIGHLIGHTS
The Keysight 34952A module for the 34980A multifunction switch / measure unit enables flexibility for a variety of sense and control applications.
It combines the following on a single earth-referenced module:
- four 8-bit channels of digital input and output
- 100 kHz gated totalizer
- two ± 12 V analog outputs
Use the standard 50-pin mini-D-Sub connectors with standard cables, terminal blocks, or mass interconnect solutions.
Extend the Capabilities of Your Product
Want help or have questions?