Können wir Ihnen behilflich sein?
34924A 70-Channel Reed Multiplexer for 34980A
70-Channel Reed Multiplexer for 34980A
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
High-density, high-speed multiplexer can switch up to 15 0V peak, .5 A with 500 channel/second scan rates to an internal DMM.
HIGHLIGHTS
- 70 2-wire channels
- Mixed 2- or 4-wire configurations
- High-speed reed relays, with relay counter
- 500 ch/s scanning
- +/-150 V peak, 0.5 A switch; 1.5 A carry current
The Keysight 34924A module for the 34980A Multifunction Switch/Measure Unit is a high-density, high-speed multiplexer for general purpose scanning. It uses reed relays to achieve scan rates up to 500 channels-per-second. Use this module for high-throughput automated test applications as well as high-speed data logging and monitoring tasks.
2- and 4-wire channels may be mixed on the same module. Standard 78-pin Dsub connectors allow for use with standard cables, terminal blocks, or mass interconnect solutions.
Extend the Capabilities of Your Product
Want help or have questions?