Design custom input connections on your 34420A Micro Ohm Meter with this mating connector

HIGHLIGHTS

  • Wire: #22 to #28 AWG recommended
  • Termination: 34420A mating connector

The Keysight 34104A is a low-thermal input connector that mates with the 34420A. It allows a user to design custom input connections.

The Keysight 34104A is only compatible with the 34420A.

Extend the Capabilities of Your Product

Want help or have questions?