11857D Test Port Cables, APC-7, 50 Ohms
Includes two precision 61-cm cables, phase-matched to 2 degrees at 1.3 GHz
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
The Keysight 11857D includes two precision 61 cm (24 in) cables, phase matched to 2 degrees at 1.3 GHz. Connectors are 50-ohm, APC-7. Option B24 deletes phase requirement between cables in the set.
Interested in a 11857D?
Featured Resources for 11857D Test Port Cables, APC-7, 50 Ohms
Want help or have questions?