What are you looking for?
Transportable Licensing for X-Series Measurement Applications with Traditional UI
Only Keysight X-Series signal analyzers offer the flexibility to ensure that your test assets are utilized at the highest levels, with a choice of software application license deployment type -- fixed or transportable.
Deployment flexibility:
Transportable licenses for measurement applications allow movement between instruments with same user interface type, providing the flexibility to manage test and measurement capabilities across your organization and across the globe, as your business needs evolve.
Fixed licenses for test software are the traditional model of fixing the application to a specific instrument. Once installed, the license is not available for movement to another instrument and becomes part of the test asset.
Key features:
- Share NxxxxA measurement applications between any X-Series signal analyzer
- Share WxxxxA measurement applications only between CXA signal analyzers
- Share NxxxxC measurement applications between any Multi-Touch UXA signal analyzers
- Save money and increase the return on test asset investments as project needs change. With transportable licenses, fewer applications are required per instrument
- Save time by just moving the applications to the test bench nearest you instead of moving the test equipment or your DUT
- Share the same application across different instrument performance levels, time-zones, departments and/or test benches
- Use a simple Keysight server connection to an instrument or a PC to check-in/out transports to keep up with your changing project needs
- Priced just 30% higher than the equivalent fixed perpetual license
Technology | Applications for X-Series (N90x0A) | Applications for N9000A CXA | ||||
---|---|---|---|---|---|---|
1xEV-DO | N9076A | PXA, MXA, EXA | W9076A | CXA | ||
Analog Demodulation | N9063A | PXA, MXA, EXA, MXE | W9063A | CXA | ||
Bluetooth® | N9081A | PXA, MXA, EXA, VXT | W9081A | CXA | ||
CDMA2000® | N9072A | PXA, MXA, EXA, VXT | W9072A | CXA | ||
CMMB | N6158A | PXA, MXA, EXA | W6158A | CXA | ||
Digital Cable TV | N6152A | PXA, MXA, EXA | W6152A | CXA | ||
DTMB (CTTB) | N6156A | PXA, MXA, EXA | W6156A | CXA | ||
DVB-T/H with T2 | N6153A | PXA, MXA, EXA | W6153A | CXA | ||
EMC | PXA, MXA, EXA | W6141A | CXA | |||
GSM/EDGE/EDGE Evolution | N9071A | PXA, MXA, EXA, VXT | W9071A | CXA | ||
ISDB-T | N6155A | PXA, MXA, EXA | W6155A | CXA | ||
LTE (FDD) | N9080B | PXA, MXA, EXA, VXT | W9080B | CXA | ||
LTE (TDD) | N9082B | PXA, MXA, EXA, VXT | W9082B | CXA | ||
Multi-Standard Radio (MSR) | N9083A | PXA, MXA, EXA | W9083A | CXA | ||
Noise Figure | N9069A | PXA, MXA, EXA, MXE | W9069A | CXA | ||
Phase Noise | N9068A | PXA, MXA, EXA, MXE | W9068A | CXA | ||
TD-SCDMA/HSPA | N9079A | PXA, MXA, EXA, VXT | W9079A | CXA | ||
VXA Vector Signal with WLAN Modulation Analysis | N9064A | PXA, MXA, EXA, VXT | W9064A | CXA | ||
W-CDMA/HSPA/HSPA+ | N9073A | PXA, MXA, EXA, VXT | W9073A | CXA | ||
WiMAX™ (Fixed) - Single Acquisition Combined Measurement | N9074A | MXA, EXA | ||||
WiMAX™ (Mobile) 802.16 OFDMA | N9075A | PXA, MXA, EXA, VXT | W9075A | CXA | ||
WLAN 802.11 a/b/g/n/ac/ah | N9077A | PXA, MXA, EXA | W9077A | CXA |