What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave Test Sync Executive 2020 Update 0.2
PathWave Test Sync Executive 2020 Update 0.2 addresses issues related to the following:
- Fixed issues in HVI InstructionSet definitions & improved documentation for Instruction parameters.
- Fixed issue acquiring PXI triggers in systems with 3 or more chassis (error "HW trigger PxiTriggerX not acquired").
- Improved simulated chassis support and the User Manual section related to using simulated chassis.
For more details, please refer to Release Notes below.
Platform | Filename | Downloads | Size |
---|---|---|---|
Windows 64-bit | PathWaveTSE_2020Update0.2_win_x64.exe | Download | 104,548,288 bytes (99.7 MB) |
Note: PathWave Test Sync Executive 2020 Update 0.2 is a full installer. If you have already installed PathWave Test Sync Executive 2020 Update 0.1 on Windows platform, you would need to uninstall it before installing PathWave Test Sync Executive 2020 Update 0.2.
Documentation
- Release Notes (PDF, 2.73 KB)
Return to the KS2201A PathWave Test Sync Executive Software downloads page.