Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
Data Acquisition Systems (DAQ) : Discontinued & Obsolete
Keine Filter verfügbar
Filter & Sort
47 Results
Sortieren nach
Im Fokus
Alphabetisch
Neueste (Datum)
Keine Filter verfügbar
47
27
47
Sortieren nach
Alphabetisch
Neueste (Datum)
Angezeigt: 1 - 12 von 47
Sortieren nach:
Im Fokus
Alphabetisch
Neueste (Datum)
DAQ970A Data Acquisition System
Ab
Data Acquisition System with built-in 6 ½ digit DMM and autocalibration feature that compensates for internal drifts caused by time and temperature change.
DAQM905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for DAQ970A and DAQ973A
Ab
2 GHz Dual 1:4 RF Mux, 50 Ohm Module. Direct connection to SMB inputs with 2 GHz usable bandwidth.
DAQM903A 20 Channel Actuator/GP Switch Module for DAQ970A and DAQ973A
Ab
DAQM903A 20 Channel Actuator/GP Switch Module for DAQ970A and DAQ973A. 20 independent single-pole, double-throw (SPDT) relays with switching voltage up to 300 V.
DAQM902A 16 Channel Multiplexer (2/4-wire) Module for DAQ970A and DAQ973A
Ab
DAQM902A 16 Channel Multiplexer (2/4-wire) Module. Reed relays with high voltage switching of up to 300 V and scan speed up to 250 ch/s.
DAQM907A Multifunction Module for DAQ970A and DAQ973A
Ab
Multifunction Module. 16 bits of digital input and output, 100 kHz totalizer input and two ±12 V analog outputs or ± 24 mA outputs.
DAQM904A 4 x 8 Two-Wire Matrix Module for DAQ970A and DAQ973A
Ab
4 x 8 Two-Wire Matrix Module. 32 two-wire crosspoints with high switching voltage capability of up to 300 V and current capacity of up to 1 A.
DAQM908A 40 Channel Single-Ended Multiplexer Module for DAQ970A and DAQ973A
Ab
40 Channel Single-Ended Multiplexer Module for DAQ970A and DAQ973A. Single-wire switching for common low applications with scan speed of up to 80 ch/s.
DAQM909A 4 Channel Simultaneous Sampling Module for DAQ970A and DAQ973A
Ab
4 Channel Simultaneous Sampling Module for DAQ970A and DAQ973A.
DAQM900A 20 Channel Solid-state Multiplexer Module for DAQ970A and DAQ973A
Ab
20 Channel Solid-state Multiplexer Module. Scanning speed up to 450 channels per second and built-in thermocouple reference junction.
DAQM901A 20 Channel Multiplexer (2/4-wire) Module for DAQ970A and DAQ973A
Ab
20 Channel Multiplexer (2/4-wire) Module. High voltage switching capability of up to 300 V and built-in thermocouple reference junction.
Ab
Route signals up to 26.5 GHz through three independent SPDT 1x2 unterminated switches.
34950A 64-bit Digital I/O with Memory and Counter for 34980A
Ab
64 bits of bidirectional lines with memory for pattern simulation and capture.
Angezeigt: 1 - 12 von 47
No information available
No information available
Select up to 6 products
Compare ()
Prev
Next