InfiniiVision Jitter Better-Best Bundles

Flyer

High-Speed / Jitter Better Bundle

Save 25% off the list price when you purchase Keysight’s InfiniiVision X-Series oscilloscope High-Speed / Jitter Better Bundle

We built this bundle of products and options (DSOX6004JIT) around the four-channel, 1-GHz bandwidth InfiniiVision 6000 X-Series digital storage oscilloscope (DSO). The DSOX6004A samples at rates up to 20 GSa/s. The bundle also comes with a built-in two-channel function / arbitrary waveform generator and the ultimate bundle software package

The ultimate bundle software package includes all software options available for the InfiniiVision 6000 X-Series oscilloscope, including high-speed jitter analysis. Measure various types of jitter with multiple views and quantization to gain valuable insight into the source of unwanted timing errors. Also included is a broad range of automotive and embedded serial bus trigger and decoding capabilities, including Low-, Full-, and HiSpeed USB 2.0. You also get frequency response analysis (Bode plots) and automated pass / fail limit testing based on measurement limits or waveform mask limits

The High-Speed / Jitter Better Bundle comes with Keysight’s N2750A 1.5-GHz differential active probe for signals such as the USB 2.0 high-speed bus

The InfiniiVision X-Series oscilloscope High-Speed / Jitter Better Bundle includes the following

 

High-Speed / Jitter Better Bundle

DSOX6004JIT

DSOX6004A

4-channel, 1-GHz oscilloscope

D6000BDLB

Ultimate bundle software option

DSOX6WAVEGEN2

2-channel function / arbitrary waveform generator

N2750A

1.5-GHz differential active probe

 

High-Speed / Jitter Best Bundle

You can also save 25% off the list price when you purchase Keysight’s InfiniiVision X-Series oscilloscope High-Speed / Jitter Best Bundle

We built this bundle of products and options (MSOX6004JIT) around the four-channel, 2.5-GHz bandwidth InfiniiVision 6000 X-Series mixed-signal oscilloscope (MSO). The MSOX6004A adds 16 digital / logic channels of acquisition and samples at rates up to 20 GSa/s. The bundle also comes with a built-in two-channel function / arbitrary waveform generator and the ultimate bundle software option

The ultimate bundle software package includes all software options available for the InfiniiVision 6000 X-Series oscilloscope, including high-speed jitter analysis. Measure various types of jitter with multiple views and quantization to gain valuable insight into the source of unwanted timing errors. Also included is a broad range of automotive and embedded serial bus trigger and decoding capabilities, including Low-, Full-, and Hi-Speed USB 2.0. You also get frequency response analysis (Bode plots) and automated pass / fail limit testing based on measurement limits or waveform mask limits

The High-Speed / Jitter Best Bundle comes with Keysight’s N2751A 3.5-GHz differential active probe for signals such as the USB 2.0 high-speed bus

The High-Speed / Jitter Best Bundle includes the following: High-Speed / Jitter Best Bundle

High-Speed / Jitter Best Bundle

MSOX6004JIT

MSOX6004A

4+16 channel, 1-GHz MSO

DSOX6004A-02G

2.5-GHz bandwidth option

D6000BDLB

Ultimate bundle software option

DSOX6WAVEGEN2

2-channel function / arbitrary waveform generator

N2751A

3.5-GHz differential active probe