Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- ...
- PNA Network Analyzers
- PNA-X Network Analyzers
- N5245B PNA-X Microwave Network Analyzer, 900 Hz / 10 MHz to 50 GHz
N5245B PNA-X Microwave Network Analyzer, 900 Hz / 10 MHz to 50 GHz
10 MHz to 50 GHz, 2 and 4 ports, up to three sources.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
10 MHz to 50 GHz, 2 and 4 ports, up to three sources.
Get the Deal of the Year on Network Analyzers
Save up to 40% on bundles for wideband active device characterization.
HIGHLIGHTS
Reach for Unrivaled Excellence
More than just a vector network analyzer, the PNA-X is the world’s most integrated and flexible microwave test engine for measuring active devices such as amplifiers, mixers, and frequency converters. The hardware includes two internal signal sources, a signal combiner, S-parameter and noise receivers, pulse modulators and generators, and a set of switches and RF access points. These hardware features provide a powerful core for a broad range of linear and nonlinear measurements, all with a single set of connections to your device under test.
- Simplify your test system by replacing an entire rack of equipment with one PNA-X network analyzer.
- Reduce test time with the widest range of single-connection measurement applications.
- Accurately test linear and nonlinear device characterization using advanced error correction.
- Choose from the industry's widest range of measurement applications for speed, accuracy, and ease of use in advanced RF test.
- Accelerate insight into component behavior using a multitouch display and intuitive user interface.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility