Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Chassis and Controllers
- DAQM909A 4 Channel Simultaneous Sampling Module for DAQ970A and DAQ973A
DAQM909A 4 Channel Simultaneous Sampling Module for DAQ970A and DAQ973A
4 Channel Simultaneous Sampling Module for DAQ970A and DAQ973A.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- 4 Channel simultaneous sampling with differential inputs
- Sample rates of up to 100 kSa/s (in frequency domain) and up to 800 kSa/s (in time domain) with 24-bit resolution
- Differential input range selectable up to 36 Vpk
- IEPE current source (2mA - 4mA)
- Acquisition memory/channel, 16 MSa to 48 MSa
The Keysight DAQM909A module enables the DAQ970A and DAQ973A Data Acquisition System to perform dynamic data acquisition for applications such as harmonic and noise distortion, power analysis, and acoustic characterization of electromechanical devices.
Each channel can be independently programmed to one of four input modes, and current source settings. Three of these modules put together in a single mainframe can provide 12 channels of simultaneous digitization.
Standard Product Includes:
- 1 DAQM909A, 4 Channel Simultaneous Sampling Module
- 1 Functional Test Certificate
Interested in a DAQM909A?
Featured Resources for DAQM909A 4 Channel Simultaneous Sampling Module for DAQ970A and DAQ973A
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility