Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Chassis and Controllers
- DAQM907A Multifunction Module for DAQ970A and DAQ973A
DAQM907A Multifunction Module for DAQ970A and DAQ973A
Multifunction Module. 16 bits of digital input and output, 100 kHz totalizer input and two ±12 V analog outputs or ± 24 mA outputs.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- 16 bits of digital input and output
- 100 kHz totalizer input
- Two +/-12V analog outputs plus two voltage/current sensing channels
The Keysight DAQM907A module Data Acquisition System allows great flexibility for a variety of sense and control applications. It combines two 8-bit ports of digital input and output, a 100 kHz gated totalizer, and two ±12V analog outputs – all on a single earth-referenced module. The analog outputs have two additional voltage/current sensing channels. The digital inputs and totalizer input may be included in a scan. Alarm limits for the digital and event counter inputs are evaluated continuously, capturing and logging alarm conditions even between scans.
Digital Input/Output
Use the digital outputs with an external power supply to control microwave switches and attenuators, solenoids, power relays, indicators, and more. Use the digital inputs to sense limit switch and digital bus status. There are no complex handshake modes; reads and writes are initiated either from the front panel or the bus.
Totalize Input
Count events from devices like photo interrupters, limit switches, and Hall-effect sensors.
It keeps an updated total which can be read via the front panel or programmatically at any time. With 26 bits of resolution, it can count events at full speed for nearly 45 minutes without an overflow.
Analog Output
Use the two electronically calibrated analog outputs to source bias voltages to your device under test, to control your analog programmable power supplies, or use the outputs as setpoints for your control systems. The outputs are programmed directly in volts, either from the front panel or from the bus.
Standard Product Includes:
- 1 DAQM907A, Multifunction Module
- 1 Functional Test Certificate
Interested in a DAQM907A?
Featured Resources for DAQM907A Multifunction Module for DAQ970A and DAQ973A
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility