Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Chassis and Controllers
- DAQM905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for DAQ970A and DAQ973A
DAQM905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for DAQ970A and DAQ973A
2 GHz Dual 1:4 RF Mux, 50 Ohm Module. Direct connection to SMB inputs with 2 GHz usable bandwidth.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- Dual 4 Channel RF Multiplexer
- 2 GHz bandwidth, 50 Ohm
- Cascade together for up to 16:1 multiplexer
The Keysight DAQM905A RF multiplexer module Data Acquisition System offers broadband switching capabilities for high-frequency and pulsed signals. Use it to route test signals between your device under test and your signal generator, oscilloscope, spectrum analyzer, or other instrumentation.
The RF multiplexers are arranged as two independent 1 x 4 multiplexers, each with a common shield and a switched center conductor. Connections can be made directly to SMB inputs with 2 GHz usable bandwidth, or to the BNC-to-SMB adapters provided with 1 GHz bandwidth. Multiple banks may be cascaded together for applications requiring even larger topologies-- create a stubless 16:1 multiplexer in a single frame.
Standard Product Includes:
- 1 DAQM905A, Dual 4-Channel 50 Ohm RF Multiplexer Module
- 1 Functional Test Certificate
- 10 Cables, 50 Ohm (SMB to BNC)
Interested in a DAQM905A?
Featured Resources for DAQM905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for DAQ970A and DAQ973A
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility