Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Chassis and Controllers
- DAQM900A 20 Channel Solid-state Multiplexer Module for DAQ970A and DAQ973A
DAQM900A 20 Channel Solid-state Multiplexer Module for DAQ970A and DAQ973A
20 Channel Solid-state Multiplexer Module. Scanning speed up to 450 channels per second and built-in thermocouple reference junction.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- 20 Channel solid-state multiplexer
- Two- and four-wire scanning
- 120 V switching
- 450 channels/s scanning
- Built-in thermocouple reference junction
The Keysight DAQM900A module Data Acquisition System is the fastest switching and scanning multiplexer for general purpose use. It combines dense, multi-function switching with 450 channel/second scan rates to address high speed and high throughput data acquisition applications.
Two- and four-wire channels can be mixed on the same module. Capable of measuring voltage ac/dc, frequency/period, 2/4-wire resistance, and temperature with thermocouple sensors.
Standard Product Includes:
- 1 DAQM900A, 20 Channel Solid-state Multiplexer Module
- 1 Functional Test Certificate
Interested in a DAQM900A?
Featured Resources for DAQM900A 20 Channel Solid-state Multiplexer Module for DAQ970A and DAQ973A
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility