Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- Digital Acquisition Benchtop System
- DAQ970A / DAQ973A Data Acquisition System
- DAQ970SB 3-Slot Data Acquisition Mainframe with Two 20-Channel Switch Modules and One 20-Channel Multiplexer Module
DAQ970SB 3-Slot Data Acquisition Mainframe with Two 20-Channel Switch Modules and One 20-Channel Multiplexer Module
Save Up to 10% on Pre-configured DAQ Bundles
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The DAQ970SB good switching bundle offer includes a DAQ970A single 3-slot data acquisition mainframe (USB and LAN), two 20-channel DAQM903A Actuator/GP switch modules and one 20-channel DAQM901A multiplexer module. This bundle gives you 5% off the list price.
HIGHLIGHTS
The DAQ970SB Good Multiplexer Bundle offer includes a DAQ970A three-slot data acquisition mainframe, two 20-channel DAQM903A Actuator / GP switch modules, and one 20-channel DAQM901A multiplexer module. This bundle provides the following:
- 3-slot mainframe with USB and LAN
- 6.5-digit (22-bit) internal DMM
- 60 channels of multiplexer switches
- 6 channels of dedicated current measurements
- 2- and 4-wire scanning
- 300 V switching
- 80 channels/s scanning
- built-in thermocouple reference junction
- 20-channel actuator / general-purpose switch with independent single-pole, double-throw (SPDT) relays
- built-in signal conditioning to measure thermocouples, RTDs and thermistors, AC / DC volts and current; resistance, frequency / period, diode test, and capacitance
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility