What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U1273A Handheld Digital Multimeter, 4 ½ Digit, IP54, OLED Display
Rugged 30K counts, IP54 water and dust resistant DMM with OLED display. Includes Low Pass Filter and low input Z mode. Keysight Link Solution enabled.
Starting from
This product is going to be discontinued. Contact Us for replacement options.
Rugged 30K counts, IP54 water and dust resistant DMM with OLED display. Includes Low Pass Filter and low input Z mode. Keysight Link Solution enabled.
HIGHLIGHTS
- Get razor sharp readings on OLED display (160° wide viewing angle, 2000:1 high contrast ratio)
- IP54 certified water and dust resistance
- Eliminate ghost voltage with low input impedance mode, ZLOW
- Quick VFD troubleshooting with built-in Low Pass Filter
- Capture motor transients as fast as 250 μs with ‘peak detect’
- CAT III 1000 V and CAT IV 600 V Overvoltage Protection
What's included:
- Standard 3-year warranty (90 days for un-serialized accessories)
- Test lead set
- K-type thermocouple and adapter
- Quick start guide
- Batteries
- Test report
- Certificate of calibration
Extend the Capabilities of Your Product
Want help or have questions?