What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
MSOX2024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 8 Digital Channels
InfiniiVision 2000 X-Series 200 MHz oscilloscope provides 4 analog channels plus 8 digital channels, 100 kpts memory, and 50,000 waveforms/sec update rate
MSOX2024A Oscilloscope, mixed signal, 4+8-channel, 200MHz
+ Show Details
– Hide Details
QTY | OPTION |
---|---|
1 | MSOX2024A Oscilloscope, mixed signal, 4+8-channel, 200MHz |
1 | KeysightCare Technical Support - 5 years |
1 | Return to Keysight Warranty - 5 years |
Sweden
SEK 58,034
Starting from SEK 58,034
- MSOX2024ASEK 58,034
InfiniiVision 2000 X-Series 200 MHz oscilloscope provides 4 analog channels plus 8 digital channels, 100 kpts memory, and 50,000 waveforms/sec update rate
HIGHLIGHTS
- 200 MHz bandwidth
- 4 analog plus 8 digital channels
- easily view your signals on the 8.5-inch WVGA display
- capture more data with up to 1 Mpts memory
- see more signal detail with 200,000 waveforms/second update rate
- expand your measurement capabilities with full upgradeability: add 20 MHz function generator, 3-digit voltmeter, serial trigger and analysis, segmented memory, and mask testing at any time
- easily set up teaching labs with our free educator’s resource kit
What's included:
- standard 5-year warranty (90 days for unserialized accessories)
- standard secure erase
- one N2863B 300 MHz, 10:1 passive probe per channel
- N2755-60001 8-channel logic probe and accessory kit
- built-in help language support for English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese, and Italian
- certificate of Calibration
- documentation CD
- interface language support GUI menus: English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese, Thai, Polish, and Italian
- localized power cord
- Download BenchVue Basic app for free to control your instruments
Extend the Capabilities of Your Product
Want help or have questions?