What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DSOX2002A Oscilloscope: 70 MHz, 2 Analog Channels
InfiniiVision 2000 X-Series 70 MHz oscilloscope provides 2 analog channels, 100 kpts memory, and 200,000 waveforms/sec update rate
Starting from
The InfiniiVision 2000 X-Series 70 MHz oscilloscope provides 2 analog channels, 1 Mpt of memory, and a >200,000 waveforms/sec update rate
HIGHLIGHTS
- 70 MHz
- 2 analog channels
- Easily view your signals on the 8.5-inch WVGA display
- Capture more data with up to 1 Mpts memory
- See more signal detail with 200,000 wfms/s update rate
- Expand your measurement capabilities with full upgradability: Add digital channels, 20 MHz function generator, 3-digit voltmeter, serial trigger and analysis, segmented memory & mask testing at any time
- Easily set up teaching labs with our free Educator’s Resource Kit
What's included:
- Standard 5-year warranty (90 days for unserialized accessories)
- Standard secure erase
- One N2862B 150 MHz 10:1 passive probe per channel
- Built-in help language support for English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese and Italian
- Certificate of Calibration
- Documentation CD
- Interface language support GUI menus: English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese, Thai, Polish and Italian
- Localized power cord
- Download BenchVue Basic app for free to control your instruments
Extend the Capabilities of Your Product
Want help or have questions?