Choose a country or area to see content specific to your location
Engineers researching 6G require a wideband modulated signal generator with a high carrier frequency signal to evaluate the behavior of 6G modulated signals. Conducting tests in the sub-THz H-band requires an arbitrary waveform generator in place of a standalone vector signal generator, to overcome limitations in intermediate frequency (IF) bandwidth and modulation bandwidth. Although the industry specifications of 6G frequency and bandwidth remain years away, it will likely require wider bandwidth and higher carrier frequency to achieve data rates greater than 10 Gbps. To generate and characterize H-band candidate waveforms, research engineers need an ultra high-speed arbitrary waveform generator (AWG) combined with a frequency upconverter, plus a signal generator as a local oscillator.
A high-performance signal analyzer is used in place of the 6G receiver. The analyzer characterizes the performance parameters of the wireless transmission. The arbitrary waveform generator should have a large memory to generate candidate 6G waveforms with multiple time frames and the ability to bit error test using pseudorandom binary sequence (PRBS) signals. Creating candidate waveforms requires signal creation software with flexible assignment of modulation and encoding schemes, building off of standard 5G New Radio (NR) or orthogonal frequency-division multiplexing (OFDM) signal generation capabilities.
How to Characterize 6G Sub-THz Wideband Signals
Metrology-grade analog signal generator offering industry-leading output power, level accuracy, and phase noise, with frequency coverage from 100 kHz to 67 GHz (extendable to 500 GHz) for testing advanced RF and microwave radar.
Frequency | 100 kHz to 67 GHz |
Output Power @1 GHz | +21 dBm |
Frequency Switching (Typical) | 11 ms |
Harmonics @1 GHz | -55 dBc |
Phase Noise @1 GHz (20 kHz offset) | -143 dBc/Hz (10 kHz offset) |
Type |
|
How to Characterize 6G Sub-THz Wideband Signals
The Keysight M8195A is a high-speed AWG with up to 65 GSa/s sample rate and 25 GHz bandwidth on up to 4 channels per module.
ADC Resolution | |
Frequency Range |
|
Max Sample Rate | 65 GSa/s |
Maximum Record Length |
How to Characterize 6G Sub-THz Wideband Signals
Create custom OFDM and IQ waveforms - PC license
Cellular |
|
Compatible Instruments |
|
Digital Standards |
|
General Purpose |
|
Standards |
|
Wireless Connectivity |
|
30-Day Free Trial License | Yes |
Audio/Video Broadcasting |
|
Software Type |
|
Activity |
|
Hardware Connectivity |
|
Technology |
|
License Types |
|
Industry Segment |
|
Measurement Functions |
|
Additional resources for sub-THz wideband signal characterization
Testing digital wideband transceivers requires a hybrid solution combining a signal generator and a network analyzer. Learn how to perform digital RF stimulus response tests while achieving digital-integrated RF front-end characterization.
Learn more
Testing an RF power amplifier using digital pre-distortion (DPD) requires a vector signal generator, signal analyzer, and automated DPD software. Learn how to compensate for the non-linear behavior of a power amplifier by generating a digitally pre-distorted input signal.
Learn more
Characterizing 802.11ad devices requires the generation and analysis of waveforms at baseband, IF, RF, and mmWave frequencies. Learn how to characterize wireless gigabit devices with three essential elements — waveform generation, frequency conversion, signal, modulation, and spectrum analysis.
Learn more
Need help finding the right solution for you?