Choose a country or area to see content specific to your location
Measuring base station transmitter signal quality requires addressing high-frequency and wide-bandwidth testing challenges, especially in millimeter-wave (mmWave) applications. The test system for the error vector magnitude (EVM) measurement as a critical signal analysis metric, needs to address excessive path loss, wideband noise, and frequency errors, which contribute to signal quality distortion, phase noise, and modulation errors.
The test system needs to include a low-noise amplifier (LNA) at the front-end of the signal analyzer to reduce the system noise figure and optimize the mixer's input level. This makes it an ideal solution for accurate and reliable signal quality measurement in 5G private network base station transmitters, for both 5G new radio (NR) frequency range 1 (FR1) and FR2 applications.
How to Measure Signal Quality in 5G Private Networks
Perform 5G NR gNB/UE transmitter measurements
Activity |
|
Hardware Connectivity |
|
Technology |
|
License Types |
|
Software Type |
|
Industry Segment |
|
How to Measure Signal Quality in 5G Private Networks
Superior performance in a compact design
Frequency | 2 Hz to 55 GHz |
DANL @1 GHz | -174 dBm |
Maximum Analysis Bandwidth | 2 GHz |
Maximum Real-Time Bandwidth | Up to 2 GHz |
Phase Noise @1 GHz (10 kHz offset) | -136 dBc/Hz |
Type |
|
How to Measure Signal Quality in 5G Private Networks
Perform 5G NR/5G-Advanced gNB/UE modulation analysis
Activity |
|
Hardware Connectivity |
|
Technology |
|
Signal Analysis Industries and Options |
|
How to Measure Signal Quality in 5G Private Networks
Solve tomorrow's millimeter-wave challenges today
Frequency | 2 Hz to 50 GHz, with V3050A 110 GHz |
DANL @1 GHz | -174 dBm |
Maximum Analysis Bandwidth | 4 GHz |
Maximum Real-Time Bandwidth | Up to 2 GHz |
Phase Noise @1 GHz (10 kHz offset) | -135 dBc / Hz |
Type |
|
Additional resources for 5G private network signal quality measurement
Base station signal analysis based on the 5G release 16 standards, requires a high-frequency and wide-bandwidth test set up that is able to reduce excessive path loss, wideband noise, and frequency errors. Learn how to perform base station transmitter conformance testing according to the 5G new radio (NR) release 16 standards, for your frequency range 1 (FR1) and FR2 applications.
Learn more
Measuring RF and microwave frequency phase noise requires a dedicated phase noise instrument. Learn how to deploy three techniques to measure RF phase noise: direct spectrum, phase detector, and two-channel cross-correlation.
Learn more
Predicting RF product performance requires a deep understanding of noise sources. Learn how to measure and manage the noise floor of a device to achieve the optimal signal-to-noise ratio (SNR) and what instrument to use for different signals.
Learn more
Need help finding the right solution for you?