Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight WG3-class Expert waveform and function generators include the 33600 Series.
Keysight WG3-class Expert waveform and function generators include the 33600 Series. They deliver the speed, precision, and memory required to test demanding applications such as automotive electronic control units — including braking systems and airbags — IoT device validation and aerospace and defense systems. Their high bandwidth and fast sampling rate enable the reproduction of complex waveforms required in radar, wireless communications, and high-resolution sensor simulations. Enhanced triggering capabilities ensure precise synchronization with critical events, timing analysis, and protocol validation. Choose one of our popular configurations or configure one specific to your application.
Signals feature sharp transitions and rich harmonics for accurate reproduction of fast edges and high-frequency details across a wide bandwidth range.
Enables precise reconstruction of high-frequency, complex waveforms required for accurate communications and radar testing that require high-speed sampling.
Features like trigger delay, holdoff, burst mode, or gated output enable signal generation to be tightly synchronized with specific system events or conditions.
Generate long, complex arbitrary waveforms with up to 64 MSa of memory per channel —ideal for waveform sequencing and looping in automated test setups.
Bandwidth
80 MHz to 120 MHz
Number of channels
1 to 2
Arbitrary waveforms
Yes
Maximum sample rate
660 MSa/s to 1 GSa/s
Interface
USB, LAN, GPIB
33612A
The 33612A waveform generator provides Keysight’s exclusive Trueform technology that offers unmatched capabilities for generating a full range of signals for your most demanding measurements.
Exclusive Trueform technology
Instrument features
Waveform creation and editing
Keysight 33600A Series waveform generators with exclusive Trueform signal generation technology offer more capability, fidelity, and flexibility than previous generation DDS generators. Easily generate the full range of signals you need with confidence that the signal generator is outputting the signals you expect.
The 33612A can be easily upgraded as your needs change.
33622A
The 33622A provides Keysight’s exclusive Trueform technology that offers unmatched capabilities for generating a full range of signals for your most demanding measurements.
Generate Trueform arbitrary waveforms with less jitter, more fidelity and greater resolution
Exclusive Trueform technology
Instrument features
Waveform creation and editing
Keysight 33600A Series waveform generators with exclusive Trueform signal generation technology offer more capability, fidelity, and flexibility than previous generation DDS generators. Easily generate the full range of signals you need with confidence that the signal generator is outputting the signals you expect.
The 33622A can be easily upgraded as your needs change.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A fast-sampling rate in a waveform generator is crucial for producing accurate, high-resolution signals, especially at higher frequencies or with complex waveforms. The following are some of the reasons why a fast-sampling rate is important when selecting a waveform generator:
Here are some of the most common modulation features in a waveform generator:
A waveform generator with deep memory can store and output longer, more detailed waveforms—giving you greater flexibility and precision in signal generation. Here are the key benefits: