Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight CX3-class device current analyzers include the CX3300A Series.
Keysight CX3-class device current analyzers include the CX3300A Series. They provide high-precision measurements of dynamic current and voltage waveforms and transient behavior. Our device current analyzers offer 14- and 16-bit ADC resolution to accurately measure ultra-low currents, making them ideal for power delivery network characterization in power-sensitive applications such as IoT, medical, automotive, and mobile devices. Deep memory enables repetitive voltage and current waveform capture, and high-resolution analysis over extended durations. Choose one of our popular configurations or configure one specific to your application.
Maximum 1 GSa/s enables precision measurement of fast waveforms with wide dynamic range, beyond a conventional oscilloscope.
Waveform analytics with accelerated machine learning detects anomalies faster, with deep insights into complex power system behavior.
Capture continuous, detailed waveform data with up to 256 Mpts memory — ideal for calculating power metrics like average, root mean square, and peak over time.
Precise low-level dynamic current measurement with 14- or 16-bit ADC resolution and powerful waveform analytics features ensure product performance.
Digital channels
0 to 8
Analog channels
2 to 4
ADC resolution options
14 or 16 bits
Maximum sample rate
1 GSa/s
Maximum memory
256 Mpts/ch
CX3322A
CX3322A is a 2-channel mainframe series with 14-bit or 16-bit resolution. The memory depth and the bandwidth is upgradable up to 256 MSa/s and 200 MHz respectively. The OS supports Windows 10.
The CX3322A is a 2-channel model for engineers and researchers who need only one or two current waveform measurements at one time. Using a single channel current sensor (CX1101A, CX1103A, CX1104A) or a differential sensor (CX1105A) with a passive probe interface (CX1151A) enables power waveform measurements. The bandwidth options (50 MHz, 100 MHz and 200 MHz) and the memory depth options (4 Mpts/ch, 16 Mpts, 64 Mpts and 256 Mpts) are available. Upgrades for both bandwidth and memory depth options are also available for CX3300 users who need more performance. The number of channels is not upgradable.
For more information about waveform analyzer, please visit Device Current Waveform Analyzer.
CX3324A
CX3324A is a 4-channel mainframe with up to 16-bit wide resolution. The memory depth and the bandwidth are upgradable up to 256 MSa/s and 200 MHz respectively.
The CX3324A is a 4-channel model for engineers and researchers who need more than two channels for current waveform measurements. Using a passive probe interface (CX1151A) with a current sensor (CX1101A, CX1102A, CX1103A, CX1104A) or differential sensor (CX1105A) enables power measurements. The bandwidth options (50 MHz, 100 MHz and 200 MHz) and the memory depth options (4 Mpts/ch, 16 Mpts, 64 Mpts and 256 Mpts) are available. Upgrades for both bandwidth and memory depth options are also available for CX3300 users who need more performance. 8-channel digital channel (CX1152A) can be used with this 4-channel model so that you have more flexibility for triggering.
For more information about waveform analyzer, please visit Device Current Waveform Analyzer.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A device current analyzer is a specialized electronic instrument designed to precisely measure the electrical current flowing through a device or circuit. It provides valuable insights into how much current a device uses, how that current changes over time, and can help identify potential problems.
A device current analyzer is a powerful tool used to evaluate electrical system current. Key features and capabilities of these devices include the ability to measure:
Device current analyzers are essential in multiple fields, including:
Specific examples of their use include monitoring and analyzing IoT devices, LED lighting, electric vehicles, and medical devices.
Device current analyzers are complex instruments with a wide range of features. Choosing the right one depends heavily on your specific needs and applications. Some key features to consider include: