What are you looking for?
PXIe Digital Multimeters
Unlocking measurement insights with speed and scalability
Starting from US$ 8,778
Already own this product? View Technical Support
Highlights
Reliable Measurements and Performance in All Situations
The Keysight M1412A is a 7.5-digit modular PXIe-based digital multimeter (DMM) that offers a wide range of measurement capabilities with high levels of accuracy, resolution, and speed. It is intended to be a low-risk replacement for the Keysight E1412A DMM, offering SCPI backward-compatible commands, equivalent or better measurement specifications, and characteristics.
- Get more insight quickly by capturing high-speed signals and transients up to 2 million samples per second.
- Maintain measurement accuracy throughout your workday with the built-in auto-calibration function.
- Develop automated test software with a broad range of software environments such as LabVIEW, C/C++, and C#. It comes fully supported with software drivers and application code examples.
- Measure low-power devices with a low current range of 1 μA and in pA resolution.
- Integrate it with other test modules in a small-form-factor and high-performance PXIe chassis.
- Demonstrate setup and basic functionality quickly with the Keysight PathWave BenchVue and soft front panel DMM software without heavy programming work.
Compact, High-Performance, and Backward-Compatible PXIe DMM
- SCPI-compatible replacement for the Keysight E1412A DMM.
- Optional M1401A Triaxial-to-banana adapter enables measurement taken directly with common test leads.
- Soft front panel, software drivers, and application code examples ease instrument control and integration into your existing systems.
- Factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate.
Key Specifications
Digits of Resolution
7.5 digits
Basic 1-Yr DCV Accuracy
0.0021%
Max Reading Rate
60,000 readings/s
Measurement Functions
DCV and ACV
DCI and ACI
2- and 4- Wire Resistance
Frequency
Want to see more specifications?
PathWave BenchVue Digital Multimeter Software
Use the BenchVue DMM software to control digital multimeters remotely and quickly understand measurement results.
- Connect, control, and display measurements in charts, tables, or histograms to correlate trends.
- Control multiple digital multimeters remotely through a single computer.
- Visualize multiple types of instrument measurements simultaneously.
- Create automated test sequences quickly with minimal instrument knowledge.
- Receive KeysightCare software support subscription and license with each new instrument purchase.
PXIe Digital Multimeter
Extend the Capabilities of Your PXIe Multimeter
Featured PXIe Digital Multimeter Resources
Want help or have questions?