Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Post-Purchase Upgrades
- Waveform and Function Generators Upgrades
- 332BW2U 25-Mhz Bandwidth Upgrade for 2-Channel EDU33210 Series Waveform Generator
332BW2U 25-Mhz Bandwidth Upgrade for 2-Channel EDU33210 Series Waveform Generator
25 MHz Bandwidth Upgrade for 2-channel EDU33210 Series Waveform Generators
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
335BW2U increases the bandwidth on 2-channel, 20 MHz EDU33210 Series waveform generators to 25 MHz.
Highlights
335BW2U increases the bandwidth on 2-channel, 20 MHz EDU33210 Series waveform generators to 25 MHz.
Option available for the following models: EDU33212A
Order as: 335BW2U
Upgrade contents: Receive entitlement certificate, register via the Keysight website, and obtain software keycode to enable the upgrade
Adjustments required: No calibration required. User verification can be done to confirm calibration to 25 MHz
Additional requirements: No
Installed by, estimated installation time: Customer, 0.5 hours
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility