Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- B2980 Series Femto / Picoammeters and Electrometers
- B2981B Femto / Picoammeter, 0.01fA
B2981B Femto / Picoammeter, 0.01fA
World’s Only Graphical Femto / Picoammeter (0.01fA)
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The B2981B Femto/Picoammeter is the world’s only graphical picoammeter that allows you to confidently measures small currents with 0.01 fA (0.01 x 10-15 A) resolution. It possesses a 4.3” color LCD with a graphical user interface that provides trend chart and histogram data in addition to numeric information.
Highlights
The B2981B Femto/Picoammeter is the world’s only graphical picoammeter that allows you to confidently measures small currents with 0.01 fA (0.01 x 10-15 A) resolution. It possesses a 4.3” color LCD with a graphical user interface that provides trend chart and histogram data in addition to numeric information. These front-panel capabilities enable you to capture transient behavior and perform quick statistical analyses without a PC. The available Setup Integrity Checker software option allows you to compare the noise levels of different cabling and fixturing arrangements to help isolate external noise sources.
Measurement Capabilities
- 0.01 fA minimum measurement resolution
- 20,000 readings/s
- < 20 μV burden voltage
Key Features
- Setup integrity checker software (Option)
- Easy-to-use auto navigation
- Furnished with high-performance Keysight triaxial cable (1.5 m)
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility