Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- 53200 Series RF and Universal Frequency Counter / Timers
- 53210A 350 MHz RF Frequency Counter, 10 digits/s
53210A 350 MHz RF Frequency Counter, 10 digits/s
350 MHz RF Frequency Counter, 10 digits/s
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The 53210A single-channel, 350 MHz RF frequency counter is optimized to provide fast, precise frequency measurements with a simplified user interface. An optional RF channel can be added to measure 6 or 15 GHz.
HIGHLIGHTS
- Single-channel, RF frequency counter
- One 350 MHz input channel, plus optional second channel (6 GHz or 15 GHz)
- 10 digits/second resolution
- Built-in math analysis and color, graphical display (trend and histogram)
- LXI-C/LAN, USB, GPIB
- Optional: Lithium Ion Battery
- A BenchVue software license (BV0011B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences
The Keysight 53210A single-channel, 350 MHz RF frequency counter is optimized to provide fast, precise frequency measurements with a simplified user interface. An optional microwave channel can be added to measure 6 or 15 GHz.
53200 Series RF & Universal Frequency Counter/Timers Overview
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility