What are you looking for?
B2900 Series Precision Source / Measure Units (SMU)
Superior performance at an affordable price
Starting from US$ 6,096
Already own this product? View Technical Support
Highlights
Precision Source Performance and Rapid Measurement Results
The Keysight B2900 Series precision source measure unit (SMU) provides superior performance and usability at a reasonable price. These compact benchtop SMUs enable you to quickly take various I-V (current versus voltage) measurements requiring high resolution and accuracy. Easily view results on the user-friendly, color LCD graphic interface without changing connections.
- Get accurate measure current and voltage using a single source measure unit instrument
- Measure remotely from a PC without programming
- Display I-V curves and other types of graphs on the front panel
- Enjoy 6.5-digit sourcing and measurement resolution
- Source and measure resolution down to 10 fA and 100 nV
- Improve testing efficiency while lowering the cost of ownership
PathWave BenchVue Power Supply Software
Provides easy control of your power supplies to set parameters and visualize I/V data on a trend chart.
- Track and record your power supply output to understand the impact of the power draw for specific events.
- Connect and control your power supplies through the cloud.
- Export data to popular tools, such as MATLAB, Microsoft Excel, or Word for further analysis.
- Create automated test sequences quickly with minimal instrument knowledge.
Control your B2900 Series Benchtop SMU
The Keysight B2900 Series SMUs offer multiple software application solutions for instrument remote control, including:
- EasyEXPERT group+ device characterization software: Simplify common characterization tasks like test setup and execution, data analysis, and data management using the intuitive GUI interface.
- PW9251A PathWave IV Curve Software: Perform I-V measurements and display measurement data in tables and graphs without the need to program.
- BenchVue software: Integrate various Keysight instruments and control B2900 SMUs as voltage / current sources right from your PC.
Key Specifications
Max Output
210 V, 3 A DC
10.5 A Pulse
Max SMU Channels
2
Min Measurement Resolution
10 fA/100 nV
Connectivity
LAN, USB and GPIB
Max Speed
100,000 rdgs/s
Want to see more specifications?
Find The Model That's Right For You
Related Use Cases
Extend The Capabilities
Featured Resources
Want help or have questions?