Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N9048B PXE EMI Test Receiver, 1 Hz to 44 GHz
Fast and accurate EMI standards compliance test
Starting from
Highlights
Accelerate EMC Compliance Testing
Keysight's N9048B PXE is a standards-compliant EMI test receiver equipped with an RF pre-selector and LNA designs. Shorten your overall test time and easily perform gapless signal capture and analysis with real-time scan (RTS) capabilities.
- Frequency range of 1 Hz – 44 GHz
- Fully CISPR 16-1-1:2019, MIL-STD-461G, ANSI C63.2, and FCC compliant
- Sensitivity and dynamic range
- Time domain scan (TDS) significantly reduces overall test time
- Intuitive multi-touch user interface and PXE software
- X-Series upgradability to meet present and future test needs
Test EMI with Confidence
Keysight N9048B is a high-performance EMI receiver and diagnostic signal analyzer built on an upgradeable platform. Get the accuracy, repeatability, and reliability you need to test with confidence.
- Select from wider analysis bandwidth options
- Maximize measurement sensitivity with the built-in pre-amplifier
- Gain leverage with the multi-touch user interface and EMC measurement application software
- Use real-time scan (RTS) for gapless signal capture and analysis in up to 350 MHz bandwidth, simultaneously viewing frequency domain, time domain, and spectrogram
Key Specifications
Frequency
44 GHz
DANL @1 GHz
-167 dBm
Maximum Analysis Bandwidth
40 MHz
Maximum Real Time Bandwidth
350 MHz
Phase Noise @1 GHz (10 kHz offset)
-114 dBc/Hz
Type
EMI Test Receiver
Frequency
DANL @1 GHz
Maximum Analysis Bandwidth
Maximum Real Time Bandwidth
Phase Noise @1 GHz (10 kHz offset)
Type
44 GHz
-167 dBm
40 MHz
350 MHz
-114 dBc/Hz
EMI Test Receiver
View More
Bandwidth:
350 MHz
Bandwidth Options:
10 MHz
25 MHz
40 MHz
DANL @1 GHz:
-167 dBm
Form Factor:
Benchtop
Frequency:
44 GHz
Frequency Options:
1 Hz to 3.6 GHz
8.4 GHz
26.5 GHz
and 44 GHz
Max. Bandwidth:
40 MHz
Maximum Analysis Bandwidth:
40 MHz
Maximum Bandwidth:
40 MHz
Maximum Frequency:
44 GHz
Maximum Real Time Bandwidth:
350 MHz
Performance Level:
◆◆◆◆◆◇
Phase Noise @1 GHz (10 kHz offset):
-114 dBc/Hz
Real Time Spectrum Analysis:
Yes
TOI @1 GHz (3rd Order Intercept):
+17 dBm
Type:
EMI Test Receiver
Standard Configurations For N9048B PXE EMI Test Receiver
Prev
PXE EMI Receiver, 1 Hz to 44 GHz
- Frequency range: 1 Hz – 44 GHz
- Compliant with CISPR 16-1-1:2019, MIL-STD-461G, ANSI C63.2 and FCC
- Sensitivity and dynamic range
- Time domain scan significantly reduces overall test time
- Real time scan ensures gapless signal capture and analysis up to 350 MHz bandwidth. Simultaneous frequency domain, time domain, and spectrogram views
- Intuitive multi-touch user interface
- X-Series upgradability to meet present and future test needs
PXE - 3.6 GHz
- For commercial applications with 3 GHz frequency coverage (i.e., automotive, some CISPR 11 and CISPR 14)
- 1 Hz to 3.6 GHz frequency range
- CISPR16-1-1:2019 and MIL STD 461G compliant
- Easily configured with additional features and capabilities
PXE- 26.5 GHz, Time Domain Scan
- For commercial and many military applications which require 26.5 GHz frequency coverage and fast measurement speed with time domain scan
- 1 Hz to 26.5 GHz frequency range
- CISPR16-1-1:2019 and MIL STD 461G compliant
- Time domain scan and accelerated time domain scan
- Real time scan for gapless signal capture and trouble shooting
- Easily configured with additional features and capabilities
PXE- 44 GHz configuration with Time Domain Scan
- For commercial and military applications which require 44 GHz frequency coverage and fast measurement speed with time domain scan
- 1 Hz to 44 GHz frequency range
- CISPR16-1-1:2019 and MIL STD 461G compliant
- Time domain scan and accelerated time domain scan
- Real time scan for gapless signal capture and troubleshooting
- Easily configured with additional features and capabilities
Next
Interested in a N9048B?
Learn About the EMI Solution Using Accelerated Time Domain Scan
Introducing Accelerated Time Domain Scan
Compliance Measurement
Prescan
Noise Mitigation
Extend the Capabilities For Your N9048B PXE EMI Test Receiver
Featured Resources For N9048B PXE EMI Test Receiver
Want help or have questions?