Highlights

  • Intel CoffeeLake 6-Core i7-9850HE processor
  • 4-slot PXIe controller module
  • Up to 64 GB RAM memory
  • Front removable 512 GB solid-state drive
  • Front panel connections: one Gigabit Ethernet port, one 10 Gigabit Ethernet port, four USB 2.0 ports, two USB 3.0 ports, one GPIB connector, one DisplayPort video port, and two Thunderbolt 3.0 ports

This high-performance, four-slot PXIe embedded PC controller module offers Gen 3 performance and a Windows 10 operating system. It is designed for high-performance and complex, multi-chassis systems. It is also well-suited for secure environments due to its front panel, and removable solid state drive.

The embedded controller is built upon an Intel 6-Core i7-9850HE processor with 12 threads and is an excellent choice for complex applications requiring high computing power memory options up to a total of 64 GB, DisplayPort, USB, LAN, GPIB, and Thunderbolt connections, and removable SSD on the front panel are a few of the valuable features this controller has to offer.

KeysightCare Logo

Key Specifications

Bandwidth
16 GB/s
Connector Type
USB
LAN
GPIB
Thunderbolt
Form Factor
PXIe Module
Height
3U
Height
3U
Memory
64 Gb RAM
Bandwidth
Connector Type
Form Factor
Height
Height
Memory
16 GB/s
USB
LAN
GPIB
Thunderbolt
PXIe Module
3U
3U
64 Gb RAM
View More
M9838A

Interested in an M9038A?

Want help or have questions?

United States