Highlights

M8199A 128 GSa/s Arbitrary Waveform Generator

The Keysight M8199A arbitrary waveform generator (AWG) has the highest sample rate and the widest bandwidth in its class with up to four synchronized channels operating simultaneously in one module

  • Analog bandwidth up to 55 GHz
  • Continuous sample rate range up to 128 GSa/s for all 4 channels
  • Synchronization of up to 16 channels across 4 modules (128 GSa/s) 
  • Built-in frequency and phase response calibration for clean output signals
  • 6 bits ENOB, DC to 50 GHz, Fs 100 GSa/s
  • Intrinsic jitter: < 75 fs
  • Up to 1.4 Vpp differential output voltage @128 GBd
  • Transition time (20/80) as low as 5 ps
  • Channel-to-channel skew adjustment with 25 fs resolution
  • Synchronization of up to 16 channels across 4 modules
  • < 140 dBc wideband phase noise > 1 MHz
  • 512 KSa / 1 MSa of waveform memory per channel

Key Benefits of the M8199A Arbitrary Waveform Generator

  • 4 channels at 128 GSa/s 
  • Provides research engineers a high-performance signal source for arbitrary signals, enabling the development of designs up to 140 GBd
  • Integrated, ready-to-use instrument
  • Operates with well-known software, like MATLAB or Keysight IQ Tools and
  • SCPI programming interface based on M8070B
  • High flexibility with upgrade options from 2 channels at 128 GSa/s to 4 channels at 128 GSa/s

Keysight’s M8199A arbitrary waveform generator (AWG) features four channels at 128 GSa/s  with up to 55 GHz nominal analog bandwidth.

As a high-performance arbitrary signal source, the M8199A enables the development of designs of up to 128 Gbaud, including advanced components for terabit transmission systems.

With up to 4 differential 128 GSa/s output channels per 2-slot AXIe module and the ability to synchronize up to 4 modules, the M8199A is well suited to stimulate multi-lane high-speed interfaces in an economic fashion.

Key Specifications

DAC Resolution
8 bit
Bandwidth
55 GHz
Number of Channels
4
Max Sample Rate
128 GSa/s
DAC Resolution
Bandwidth
Number of Channels
Max Sample Rate
8 bit
55 GHz
4
128 GSa/s
View More
Amplitude:
1,660 mVpp diff max
Bandwidth:
55 GHz
DAC Resolution:
8 bit
Effective Number of Bits (ENOB):
5.5 Bits
Form Factor:
2-slot AXIe
Frequency Range:
>240 MHz
Functionality:
Arbitrary Waveform Generator
Intrinsic Jitter:
75 fs
Max Memory Depth:
512 kSa
Max Sample Rate:
128 GSa/s
Number of Channels:
4
Platform:
AXIe
Slots:
2
Spur Free Dynamic Range:
-33 dBc
Type:
High Speed AWG
Typical Rise/Fall Time:
4.5 ps

Meet The New M8199A, Keysight's Fastest AWG

To create next-generation transmission technology, advanced research engineers require a new level of stimulus performance. Whether testing the discrete components of a coherent optical system or experimenting with terabit transmission, you need the highest speed, bandwidth, precision, and flexibility to meet the challenges of applications. The unmatched capabilities of the M8199A enable you to take your designs to a new level.

M8199A highest performing arbitrary waveform generator

Interested in an M8199A?

Innovate at Speed with KeysightCare Curated Support Plans

As digital and RF test complexity increases, optimize project schedules and mitigate risks while ensuring the quality of your end-products with KeysightCare.

The instruments featured on this page include one year of KeysightCare Assured with the option to upgrade.

  • Maximize uptime and reduce delays caused by equipment downtime or malfunction with prioritized, contracted turn-around times for unlimited repairs.
  • Increase measurement predictability with prioritized turn-around times for your Keysight Certified calibration of choice.
  • Solve problems and optimize tests and measurements more quickly with our fastest, prioritized response times from experts who can help you resolve issues when they arise.
  • Reduce costs and minimize unplanned budget events with multi-year plans to lock in the lowest prices and no hidden or add-on costs.
KeysightCare Lab

Want help or have questions?