Highlights

  • Compact PXIe hardware reduces footprint and increases test density
  • Covers all OmniAir test cases in single, integrated PXI frame
  • Expandable platform for future V2X test needs
  • DSRC transceiver module for OmniAir test cases, and fully functioning, configurable, real-time On-Board Unit (OBU) or Road-Side Unit (RSU)
  • Validated as Qualified Test Equipment (QTE) by OmniAir

Compact single PXIe solution for the Dedicated Short-Range Communications (DSRC) OmniAir certification test, providing full coverage of DSRC RF measurements and Protocol testing.

Key Specifications

Bandwidth
6 GHz
Connectivity
LAN
GPIB
USB
Form Factor
Benchtop
Module Type
V2X Test Solution
Slots
1
Type
V2X Test Solution
Bandwidth
Connectivity
Form Factor
Module Type
Slots
Type
6 GHz
LAN
GPIB
USB
Benchtop
V2X Test Solution
1
V2X Test Solution
View More
Bandwidth:
6 GHz
Connectivity:
LAN
GPIB
USB
Form Factor:
Benchtop
Module Type:
V2X Test Solution
Slots:
1
Type:
V2X Test Solution
PXIe V2X Transceiver

Interested in a E6953A?

Want help or have questions?