Keysight’s 1000 X-Series is more than just an oscilloscope. It features 6 instruments in 1, including a digital voltmeter. Download this file to your InfiniiVision 1000 X-Series oscilloscope (50 to 100 MHz) to unlock this DVM license.
 

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2017-03-01 01.01 Download FREE Digital Voltmeter (DVM) for 1000 X-Series Oscilloscopes
Release Date Version
2017-03-01 01.01
Version Description
Download FREE Digital Voltmeter (DVM) for 1000 X-Series Oscilloscopes

Keysight’s 1000 X-Series is more than just an oscilloscope. It features 6 instruments in 1, including a digital voltmeter. Download this file to your InfiniiVision 1000 X-Series oscilloscope (50 to 100 MHz) to unlock this DVM license.

How to Download

  • Click the Download button and save the file to a USB storage device.

How to Install

  1. Connect the USB storage device to the port on the front of the oscilloscope.
  2. Press the [Utility] key.
  3. Press the File Explorer softkey.
  4. Press the Press to go softkey; then, turn the Entry knob to select the file on the USB storage device.
  5. Press the Load File softkey.
  6. After the "Congratulations!" message appears on the screen, cycle power on the oscilloscope.

Licensing

  • Does Not Require a License

Installs on: Instrument

Prerequisites

  • InfiniiVision 1000 X-Series oscilloscope

Supported Instruments

  • DSOX1102A, DSOX1102G, EDUX1002A, EDUX1002G
No previous versions available
SHOW MORE