Highlights

Advanced Measurement Capabilities in a Compact Box

The Keysight E5061B addresses a broad range of measurement needs of electronic components and circuits from low to high frequencies. The E5061B is the ideal solution for applications in industries such as wireless communications, aerospace and defense, computer, medical, automotive, CATV, plus many more. 

KeysightCare Logo

Key Specifications

Number of Built-In Ports
2
Maximum Frequency
3 GHz
Number of Internal Sources
1
VNA Series
ENA
VNA Type
Benchtop
Number of Built-In Ports
Maximum Frequency
Number of Internal Sources
VNA Series
VNA Type
2
3 GHz
1
ENA
Benchtop
View More

E5061B Free Software Trials

Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Simplify complex measurements on your E5061B with software applications such as wireless power transfer analysis, time domain analysis, and more.

E5061B-010 Time Domain/Fault Location Analysis

Locate discontinuities and mismatches in cables and connectors in the time domain.

E5061B-005 Impedance Analysis

Enables the analyzer to measure impedance parameters of electronic components such as capacitors, inductors, and resonators.

E5061B-006 Wireless Power Transfer Analysis

Measure Wireless Power Transfer (WPT) efficiency between coils or resonators in real-time with arbitrary load impedance setting.  

Standard Configurations

Featured Resources

E5061B ENA network analyzer

Interested in a E5061B?

Want help or have questions?

United States