Store manuals, power cords, or other DMM or DAQ accessories; fits on top of most 2-slot, half-rack sized Keysight instruments

Highlights

The Keysight 34161A Cordura® pouch fits on top of the Keysight 34401A and 34420A multimeters, as well as the 34970A and 34972A data acquisition / switch unit. Its dual-zippered compartments can hold manuals, power cords, and other accessories. It will fit most 2-slot, half-rack-sized Keysight instruments.

  • Size: 11 inches x 8 inches x 1½ inches
  • Material: Cordura®
  • Closure: zipper
  • Attachment: nylon straps wrap around instrument with velcro closures
Compatibility:
  • Keysight 34401A and 34420A DMMs
  • Keysight 34970A data acquisition / switch unit
  • Keysight 33120A and 33250A sources
  • Keysight 53131A, 53132A, and 53181A counters
  • Most E3600 power supplies and other 2-slot, half-rack-sized Keysight products

Extend the Capabilities of Your Product

Want help or have questions?

Singapore