Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Probes and Probe Accessories
- N7042A Rogowski AC Current Probe, 30 MHz, 300 A
N7042A Rogowski AC Current Probe,
30 MHz, 300 A
Obtain current measurement in the most difficult-to-reach parts and confined spaces of a circuit under test
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
The Keysight N7042A Rogowski coil current probe measures AC currents up to 300 A, with bandwidth ranging from 9.2 Hz to 30 MHz. The probe has a thin, lightweight, flexible, and simple-to-use clip-around Rogowski coil that enables current measurement in the most difficult-to-reach parts and confined spaces of a circuit under test. It can also measure large AC current without an increase in transducer size.
The N7042A series is ideal for measuring AC current in the presence of large DC current. You can use the probes to design, debug, and troubleshoot power semiconductor circuits, power supplies, inverters, and motor drives. These probes come with an AC power adapter and 4x AA batteries. Use them with any Keysight oscilloscope with a 1 MΩ input BNC interface.
- peak current: 300 Apeak
- easy-to-use, flexible probe tip loop
- coil length: 80 mm
- coil cross-section (diameter): 1.7 mm
- bandwidth: 9.2 Hz to 30 MHz
- cable length: 2.5 m (3 m including connection from integrator box to oscilloscope)
- powered by battery pack or AC adapter (included)
- compatible with any Keysight oscilloscope with a 1 MΩ input BNC
Extend the Capabilities
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility